October 24, 2007
Vishay’s New PTC Thermistors Offer Mains Voltage Operation with Surface Temperatures Ratings from 100 °C to 200 °C for Heating Applications
January 14, 2005
Vishay's New Twin PTC Thermistors Combine Two Components in One Surface-Mount Package, Provide Maximum Voltage Rating of 240 V and Maximum Current Ratings from 2.5 A to 4.0 A
January 03, 2001
New Vishay Thermistors Deliver Stable, Accurate Performance for Temperature Compensation Applications