All 62 datasheets shown.
Series Description Type Mounting Resistance (min) (Ohms) Resistance (max) (Ohms) Power (W)
10 LH info PDF icon
datasheet
Precision Linear Transducers, Designed for Mounting in Hydraulic or Pneumatic Cylinder, Conductive Plastic Element (REC) Angular and linear sensors Wires Zero ohm jumper 0.05
10LA info PDF icon
datasheet
Precision Linear Transducers, Designed for Mount in Hydraulic or Pneumatic Cylinder, Conductive Plastic Element, Designed for High Pressure Chamber of Small Cylinders, Equipped with Glass-Sealed Electrical Outputs Angular and linear sensors Wires Zero ohm jumper 0.05
110L info PDF icon
datasheet
Precision Linear Motion Transducers Up to 40 million cycles Angular and linear sensors Connector 0.4 Zero ohm jumper 0.05
115L info PDF icon
datasheet
Precision Linear Motion Transducers Up to 40 million cycles Angular and linear sensors Connector 0.4 Zero ohm jumper 0.05
116 BFZ-SFZ info PDF icon
datasheet
Precision Rotative Transducers, Laws: Sine and Cosine/Sine Only/Cosine Only, Size 20, Continuous Measure on 360 Degrees, Long Life, Bushing or Servo Mounting Angular and linear sensors Output by turrets 5000 0.4
139L info PDF icon
datasheet
Precision Linear Motion Transducers Up to 40 million cycles Angular and linear sensors Connector 0.4 Zero ohm jumper 0.05
16 LA info PDF icon
datasheet
Linear Motion Transducer For integration inside Hydraulic Actuators Angular and linear sensors Wires Zero ohm jumper 0.05
16 LH info PDF icon
datasheet
Linear Motion Transducer For integration inside Hydraulic Actuators Angular and linear sensors Wires Zero ohm jumper 0.05
34L info PDF icon
datasheet
Precision Linear Motion Transducers Up to 40 million cycles Angular and linear sensors Wires 0.4 Zero ohm jumper 0.05
38L info PDF icon
datasheet
Precision Linear Transducers, Conductive Plastic, Very Compact, Designed for Precise Measurement of Short Travels, High Accuracy, Long Life, Essentially Infinite Resolution Angular and linear sensors Wires 0.4 Zero ohm jumper 0.05
50L info PDF icon
datasheet
Precision Linear Motion Transducers Up to 40 million cycles Angular and linear sensors Wires 0.4 Zero ohm jumper 0.05
BF info PDF icon
datasheet
Precision Rotative Transducers, Conductive Plastic, Bushing Mounting, Size 08 to 30, Good Repeatability, Long Life, Essentially Infinite Resolution, Up to 6 Electrical Functions on the Same Shaft Angular and linear sensors Output by turrets 1000 20 K
ECO info PDF icon
datasheet
Precision Rotative Transducers, Conductive Plastic, Economic Series, Size 05-09-13, Reasonable Cost, Long Life, Bush or Servo Mounting, Rear Mounted Terminals Angular and linear sensors Output by turrets 1000 20 K
ECS info PDF icon
datasheet
Precision Rotative Transducers, Conductive Plastic, Economic Series (ECS) Angular and linear sensors Output by turrets 1000 50 K 0.3
LMF info PDF icon
datasheet
Conductive Plastic Motion Transducer Elements, Reduced Bulk, Designed for Easy Integration, High Accuracy, Long Life, Simple and Flexible Mounting, Essentially Infinite Resolution Angular and linear sensors Solder pads 0.4 Zero ohm jumper 0.05
Model 100 info PDF icon
datasheet
1 5/16" (33.3 mm) Single Turn Wirewound Precision Potentiometer Angular and linear sensors Output by turrets 5000 20 K 2.75
model 11 info PDF icon
datasheet
Datasheet of Dial 11 / 11 turns / Diameter 1 inch Angular and linear sensors N.A.
MODEL 11 info PDF icon
datasheet
Leaflet of Dial 11 / 11 turns / Diameter 1 inch Angular and linear sensors N.A.
Model 122 info PDF icon
datasheet
1 1/16" (27 mm) Single Turn Wirewound Precision Potentiometer Angular and linear sensors Output by turrets 5 20 K 1.5
Model 128 info PDF icon
datasheet
1 1/16" (27 mm) Single Turn Conductive Plastic Precision Potentiometer Angular and linear sensors Output by turrets 500 50 K 1.25
Model 132 info PDF icon
datasheet
1 5/16" (33.3 mm) Low Cost Industrial Single Turn Wirewound, Bushing Mount Type Angular and linear sensors Output by turrets 5 20 K 2.75
Model 138 info PDF icon
datasheet
1 5/16" (33.3 mm) Industrial Single Turn, Bushing Mount, Conductive Plastic Angular and linear sensors Output by turrets 1000 50 K 2.0
Model 140 info PDF icon
datasheet
1/2" (12.7 mm) Single - Turn Wirewound Bushing Mount Type Precision Potentiometer Angular and linear sensors Output by turrets 50 20 K 2.0
Model 142 info PDF icon
datasheet
1/2" (12.7 mm) Single - Turn Wirewound Servo Mount Type Precision Potentiometer Angular and linear sensors Output by turrets 50 20 K 2.0
model 15 info PDF icon
datasheet
Datasheet of Dial 15 Digital scale / 10 turns (3 digits) / 100 turns (4 digits) Angular and linear sensors N.A.
MODEL 15 info PDF icon
datasheet
Leaflet of Dial 15 Digital scale / 10 turns (3 digits) / 100 turns (4 digits) Angular and linear sensors N.A.
Model 152 info PDF icon
datasheet
7/8" (22.2 mm) Single Turn Wirewound, Precision Potentiometer Angular and linear sensors Output by turrets 5 20 K 2.0
Model 157 info PDF icon
datasheet
7/8" (22.2 mm) Precision Industrial Potentiometer Bushing and Servo Mount Versions, Conductive Plastic Angular and linear sensors Output by turrets 1000 100 K 1.0
Model 162 info PDF icon
datasheet
1/2" (12.7 mm) Ten Turn Wirewound Bushing Mount Precision Potentiometer Angular and linear sensors Output by turrets 100 100 K 2.0
Model 164 info PDF icon
datasheet
1/2" (12.7 mm) Ten Turn Wirewound Servo Mount Precision Potentiometer Angular and linear sensors Output by turrets 100 100 K 2.0
Model 18 info PDF icon
datasheet
Datasheet of Dial 18 (PR2) / 15 turns / Diameter 22.2 mm Angular and linear sensors N.A.
MODEL 18 info PDF icon
datasheet
Leaflet of Dial 18 (PR2) / 15 turns / Diameter 22.2 mm Angular and linear sensors N.A.
Model 202 info PDF icon
datasheet
1 3/4" (44.5 mm) Single Turn Wirewound Precision Potentiometer Angular and linear sensors Output by turrets 5 50 K 3.5
Model 208 info PDF icon
datasheet
1 3/4" (44.5 mm) Single Turn Conductive Plastic Precision Potentiometer Angular and linear sensors Output by turrets 1000 50 K 1.75
model 21 info PDF icon
datasheet
Datasheet of Dial 21 / 15 turns / Diameter 46 mm Angular and linear sensors N.A.
MODEL 21 info PDF icon
datasheet
Leaflet of Dial 21 / 15 turns / Diameter 46 mm Angular and linear sensors N.A.
model 21P info PDF icon
datasheet
Datasheet of Dial 21P / 11 turns / Diameter 46 mm / Plastic housing / Low cost model Angular and linear sensors N.A.
model 23 info PDF icon
datasheet
Datasheet of Dial 23 Digital scale / 10 turns / Diameter 30.6 mm Angular and linear sensors N.A.
MODEL 23 info PDF icon
datasheet
Leaflet of Dial 23 Digital scale / 10 turns / Diameter 30.6 mm Angular and linear sensors N.A.
Model 25 info PDF icon
datasheet
Datasheet of Dial 25 (PR1) / 20 turns / Diameter 46 mm Angular and linear sensors N.A.
MODEL 25 info PDF icon
datasheet
Leaflet of Dial 25 (PR1) / 20 turns / Diameter 46 mm Angular and linear sensors N.A.
model 26 info PDF icon
datasheet
Datasheet of Dial 26 Digital scale / 10 turns / Diameter 30.6 mm Angular and linear sensors N.A.
MODEL 26 info PDF icon
datasheet
Leaflet of Dial 26 Digital scale / 10 turns / Diameter 30.6 mm Angular and linear sensors N.A.
model 28 info PDF icon
datasheet
Datasheet of Dial 28 / 21 turns / Diameter 28 mm Angular and linear sensors N.A.
Model 302 info PDF icon
datasheet
2" (50.8 mm) Single Turn Wirewound Precision Potentiometer Angular and linear sensors Output by turrets 5 50 K 4.0
Model 308 info PDF icon
datasheet
2" (50.8 mm) Single Turn Conductive Plastic Precision Potentiometer Angular and linear sensors Output by turrets 500 100 K 2.0
Model 357 info PDF icon
datasheet
7/8" (22.2 mm) Conductive Plastic Potentiometer, Bushing Mount Type Angular and linear sensors Output by turrets 1000 50 K 1.0
Model 502 info PDF icon
datasheet
7/8" (22.2 mm) Ten-Turn Wirewound Upper Grade Precision Potentiometer Angular and linear sensors Output by turrets 15 100 K 2.0
Model 533, 534, 535 info PDF icon
datasheet
7/8" (22.2 mm) Multiturn Wirewound - 533: 3 Turns/534: 10 Turns/535: 5 Turns Angular and linear sensors Output by turrets 50 20 K 1.0
50 K 1.5
100 100 K 2.0
Model 536 info PDF icon
datasheet
7/8" (22.2 mm) Ten-Turn Wirewound Precision Potentiometer with a Plastic Shaft Angular and linear sensors Output by turrets 100 100 K 2.0
Model 552 info PDF icon
datasheet
7/8" (22.2 mm) Three Turn Wirewound Upper Grade Precision Potentiometer Angular and linear sensors Output by turrets 5 20 K 1.0
Model 657 info PDF icon
datasheet
Industrial Rotary Position Sensor Bushing Mount Type, Conductive Plastic Angular and linear sensors Output by turrets 1000 100 K 1.0
Model 702 info PDF icon
datasheet
7/8" (22.2 mm) Single Turn Wirewound (Precision Potentiometer) Angular and linear sensors Output by turrets 5 20 K 1.25
Model 708 info PDF icon
datasheet
7/8" (22.2 mm) Single Turn Conductive Plastic Precision Potentiometer Angular and linear sensors Output by turrets 500 50 K 1.0
Model 802 info PDF icon
datasheet
1 13/16" (46 mm) Ten Turn Wirewound Upper Grade Precision Potentiometer Angular and linear sensors Output by turrets 20 200 K 5.0
Model 830 info PDF icon
datasheet
Rotary Motion Transducers 3 Turns Angular and linear sensors Output by turrets 15 50 K 3.0
Model 852 info PDF icon
datasheet
1 13/16" (46 mm) Three Turn Wirewound Upper Grade Precision Potentiometer Angular and linear sensors Output by turrets 15 50 K 2.0
Model 860 info PDF icon
datasheet
Rotary Motion Transducers 10 Turns Angular and linear sensors Output by turrets 20 200 K 8.0
Model 970-1036 info PDF icon
datasheet
Industrial Rotary Position Sensor Angular and linear sensors Connector 0.18
Model 971 info PDF icon
datasheet
Rotary Position Sensor Angular and linear sensors Connector 1000 25 K 0.18
RMF info PDF icon
datasheet
Conductive Plastic Rotative Transducer Elements Angular and linear sensors Various 1000 20 K
SF info PDF icon
datasheet
Precision Rotative Transducers, Conductive Plastic, Servo Mounting, Size 08 to 30, Excellent Repeatability, Long Life, Essentially Infinite Resolution, Up to 6 Electrical Functions with the Same Shaft Angular and linear sensors Output by turrets 1000 20 K