|
Bulk Metal® Foil Trimming Potentiometers
The Key Benefits:
Setting stability 0.05 % typical
TCR through the wiper to ± 5 ppm/°C
Non-inductive design, low noise (< -40 dB)
Ohmic value range 5 Ω to 20 kΩ
The Key Applications:
High-precision instrumentation
Test equipment and automatic test equipment
Laboratory and industrial
Audio equipment
Military
The Perspective: Vishay Precision Trimmers have the Bulk Metal® Foil resistive element which possesses a unique inherent temperature and load-life stability. In addition, their advanced, virtually backlash-free adjustment mechanism makes them easy to set quickly and accurately and keeps the setting exactly on target. The multifingered foil wiper has a very high natural frequency allowing the trimmer to retain its setting under vibration better than other devices, and an o-ring around the adjustment screw prevents the ingress of fluids during any board cleaning operation.
The Comparison:
The tables below compare the specifications of the Bulk Metal® Foil trimmers to wirewound and Cermet technology trimmers.
Key Device Specifications:
| Characteristic |
Vishay 1202 |
Alternative industry wirewound trimmer |
Alternative Industry
Cermet trimmer |
Vishay 1240 |
Alternative industry wirewound trimmer |
Alternative Industry
Cermet trimmer |
| Size |
1 1/4" |
1/4" Square |
| MIL Style |
RJ12 |
RT12 |
RJ12 |
RJ26 |
RT26 |
RJ26 |
| Element |
Foil |
Wirewound |
Cermet |
Foil |
Wirewound |
Cermet |
| Resistance Range |
2 Ω to 20 KΩ |
10 Ω to 50 KΩ |
10 Ω to 2 MΩ |
|
10 Ω to 25 KΩ |
10 Ω to 1 MΩ |
| TCR End to End |
10 PPM |
50 PPM |
100 PPM |
20 PPM |
70 PPM |
100 PPM |
TCR through
the wiper |
25 PPM |
not specified |
not specified |
50 PPM |
not specified |
not specified
|
| Setability, 10K value |
0.05 % |
0.34 % |
0.05 % |
0.05 % |
0.29 % |
0.05 % |
| Contact Resistance Variation, 10K value |
3 Ω |
100 Ω |
100 Ω |
3 Ω |
100 Ω |
300 Ω |
| Load Life Stability |
0.001 |
0.02 |
0.03 |
0.005 |
0.02 |
0.03 |
| Linearity |
infinite |
steps |
dither |
infinite |
steps |
dither |
| Power rating |
0.5 W |
1.0 W |
1.0 W |
.25 W |
.25 W |
.25 W |
| Adjustment turns |
25 |
22 |
22 |
21 |
11 |
12 |
| "O" Ring Sealed* |
Yes |
No |
No |
Yes |
No |
No |
|
Characteristic |
Vishay
1260 |
Alternative industry wirewound trimmer |
Alternative Industry Cermet trimmer |
Vishay 1280G |
Alternative industry wirewound trimmer |
Alternative Industry Cermet trimmer |
| Size |
3/8" Square |
3/4" |
| MIL Style |
RJ24 |
RT24 |
RJ24 |
|
|
|
| Element |
Foil |
Wirewound |
Cermet |
Foil |
Wirewound |
Cermet |
| Resistance range |
5 Ω to 10 KΩ |
10 Ω to 50 KΩ |
10 Ω to 2 MΩ |
10 Ω to 20 KΩ |
10 Ω to 50 KΩ |
10 Ω to 2 MΩ |
| TCR End to End |
10 PPM |
50 PPM |
100 PPM |
15 PPM |
50 PPM |
100 PPM |
TCR through
the wiper |
25 PPM |
not specified |
not specified |
50 PPM |
not specified |
not specified |
| Setability, 10K value |
0.05 % |
0.17 % |
0.05 % |
0.05 % |
0.30 % |
0.05 % |
| Contact Resistance Variation, 10K value |
3 Ω |
100 Ω |
100 Ω |
3 Ω |
100 Ω |
100 Ω |
| Load Life Stability |
0.001 |
0.02 |
0.03 |
0.50 % |
3 % |
4 % |
| Linearity |
infinite |
steps |
dither |
infinite |
steps |
dither |
| Power rating |
0.25 W |
1.0 W |
0.5 W |
.75 W |
1 W |
.75 W |
| Adjustment turns |
21 |
25 |
25 |
26 |
20 |
15 |
| "O" Ring Sealed* |
Yes |
No |
No |
No |
No |
No |
Availability: Samples and production quantities of Bulk Metal® Foil trimmers are available with lead times of xxx weeks for larger orders.
5 Reasons to Specify Bulk Metal® Foil Potentiometers
1202, 1208, 1240, 1242, 1248, 1260, 1268, 1280G/1285G
Bulk Metal® Foil Resistors Selector Guide
TMBS is a trademark of Vishay Intertechnology
|