Resistors, Variable - Motion transducers - Conductive Plastic
All 14 datasheets shown.
| Series | Description | Type | Resistance Range | Power Rating | Dimensions | ||
|---|---|---|---|---|---|---|---|
![]() |
![]() |
![]() ![]() |
![]() ![]() |
![]() ![]() |
![]() ![]() |
||
| 116 BFZ-SFZ | ![]() |
![]() datasheet |
Precision Rotative Transducers, Laws: Sine and Cosine/Sine Only/Cosine Only, Size 20, Continuous Measure on 360 Degrees, Long Life, Bushing or Servo Mounting | Motion Transducers, Rotary | 1K / 5K / 10K | 0.4 @ 70 | 1 1/16" (27 mm) |
| BF | ![]() |
![]() datasheet |
Precision Rotative Transducers, Conductive Plastic, Bushing Mounting, Size 08 to 30, Good Repeatability, Long Life, Essentially Infinite Resolution, Up to 6 Electrical Functions on the Same Shaft | Motion Transducers, Rotary | 1K - 20K | Depends on model | Various sizes |
| ECO | ![]() |
![]() datasheet |
Precision Rotative Transducers, Conductive Plastic, Economic Series, Size 05-09-13, Reasonable Cost, Long Life, Bush or Servo Mounting, Rear Mounted Terminals | Motion Transducers, Rotary | 1K - 20K | Depends on model | Various sizes |
| ECS | ![]() |
![]() datasheet |
Precision Rotative Transducers, Conductive Plastic, Economic Series (ECS) | Motion Transducers, Rotary | 1K - 50K | 0.3 @ 70 | 22.2mm (7/8in.) dia. |
| Model 128 | ![]() |
![]() datasheet |
1 1/16" (27 mm) Single Turn Conductive Plastic Precision Potentiometer | Motion Transducers, Rotary | 500-50k | 1.25@70 | 1 1/16" (27 mm) |
| Model 138 | ![]() |
![]() datasheet |
1-5/16" (33.3 mm) Industrial Single Turn, Bushing Mount, Conductive Plastic | Motion Transducers, Rotary | 1K - 50K | 2.0 @ 40 | 1-5/16" (33.3 mm) |
| Model 157 | ![]() |
![]() datasheet |
7/8" (22.2 mm) Precision Industrial Potentiometer Bushing and Servo Mount Versions, Conductive Plastic | Motion Transducers, Rotary | 1K-100K | 1.0 @ 40 | 7/8" (22.2 mm) |
| Model 208 | ![]() |
![]() datasheet |
1 3/4" (44.5 mm) Single Turn Conductive Plastic Precision Potentiometer | Motion Transducers, Rotary | 1k-50k | 1.75@70 | 1 3/4" (44.5 mm) |
| Model 308 | ![]() |
![]() datasheet |
2" (50.8 mm) Single Turn Conductive Plastic Precision Potentiometer | Motion Transducers, Rotary | 500-100k | 2.0@70 | 2" (50.8 mm) |
| Model 357 | ![]() |
![]() datasheet |
7/8" (22.2 mm) Conductive Plastic Potentiometer, Bushing Mount Type | Motion Transducers, Rotary | 1k-50k | 1.0 @ 70 | 7/8" (22.2 mm) |
| Model 657 | ![]() |
![]() datasheet |
Industrial Rotary Position Sensor Bushing Mount Type, Conductive Plastic | Motion Transducers, Rotary | 1k-100k | 1.0 @ 85 | 15,81 x 17,46 |
| Model 708 | ![]() |
![]() datasheet |
7/8" (22.2 mm) Single Turn Conductive Plastic Precision Potentiometer | Motion Transducers, Rotary | 500-50k | 1.0@70 | 7/8" (22.2 mm) |
| RMF | ![]() |
![]() datasheet |
Conductive Plastic Rotative Transducer Elements | Motion Transducers, Rotary | 1K - 20K | Depends on model | Various sizes |
| SF | ![]() |
![]() datasheet |
Precision Rotative Transducers, Conductive Plastic, Servo Mounting, Size 08 to 30, Excellent Repeatability, Long Life, Essentially Infinite Resolution, Up to 6 Electrical Functions with the Same Shaft | Motion Transducers, Rotary | 1K - 20K | Depends on model | Various sizes |