Resistors, Variable - Motion transducers - Dials
All 9 datasheets shown.
| Series | Description | Type | Resistance Range | Power Rating | Dimensions | ||
|---|---|---|---|---|---|---|---|
![]() |
![]() |
![]() ![]() |
![]() ![]() |
![]() ![]() |
![]() ![]() |
||
| model 11 | ![]() |
![]() datasheet |
Datasheet of Dial 11 / 11 turns / Diameter 1 inch | Motion Transducers, Accessories | N.A. | N.A. | 25.4 mm diameter |
| model 15 | ![]() |
![]() datasheet |
Datasheet of Dial 15 Digital scale / 10 turns (3 digits) / 100 turns (4 digits) | Motion Transducers, Accessories | N.A. | N.A. | 25.4 mm x 49.5 mm |
| Model 18 | ![]() |
![]() datasheet |
Datasheet of Dial 18 (PR2) / 15 turns / Diameter 22.2 mm | Motion Transducers, Accessories | N.A. | N.A. | 22.2 mm diameter |
| model 21 | ![]() |
![]() datasheet |
Datasheet of Dial 21 / 15 turns / Diameter 46 mm | Motion Transducers, Accessories | N.A. | N.A. | 46 mm diameter |
| model 21P | ![]() |
![]() datasheet |
Datasheet of Dial 21P / 11 turns / Diameter 46 mm / Plastic housing / Low cost model | Motion Transducers, Accessories | N.A. | N.A. | 46 mm diameter |
| model 23 | ![]() |
![]() datasheet |
Datasheet of Dial 23 Digital scale / 10 turns / Diameter 30.6 mm | Motion Transducers, Accessories | N.A. | N.A. | 30.6 mm diameter |
| Model 25 | ![]() |
![]() datasheet |
Datasheet of Dial 25 (PR1) / 20 turns / Diameter 46 mm | Motion Transducers, Accessories | N.A. | N.A. | 46 mm diameter |
| model 26 | ![]() |
![]() datasheet |
Datasheet of Dial 26 Digital scale / 10 turns / Diameter 30.6 mm | Motion Transducers, Accessories | N.A. | N.A. | 30.6 mm diameter |
| model 28 | ![]() |
![]() datasheet |
Datasheet of Dial 28 / 21 turns / Diameter 28 mm | Motion Transducers, Accessories | N.A. | N.A. | 28 mm diameter |