Resistors, Variable - Motion transducers - Non Contacting Hall Effect
-
- Vishay’s New Throttle Position Sensor in Hollow- and D-Shaft Versions Features Hall Effect Technology for Applications in Harsh Environments March 18, 2009
- Vishay’s New Single-Turn, Bushing-Mount Position Sensor in Size 09 Features Hall Effect Technology for Applications in Harsh Environments November 16, 2007
All Resistors, Variable press release
All 8 datasheets shown.
| Series | Description | Type | Resistance Range | Power Rating | Dimensions | ||
|---|---|---|---|---|---|---|---|
![]() |
![]() |
![]() ![]() |
![]() ![]() |
![]() ![]() |
![]() ![]() |
||
| 50 SHE | ![]() |
![]() datasheet |
Single Turn Servo Mount Hall Effect Sensor in Size 05 (12,7mm) | Motion Transducers, Rotary | N.A. | 0,08 W | 12.70 Dia |
| 78 SHE | ![]() |
![]() datasheet |
Single Turn Servo Mount Hall Effect Sensor in Size 09 (22.2 mm) | Motion Transducers, Rotary | N.A. | 0,08 W | 22.2mm (7/8in.) dia. |
| Model 151 HE | ![]() |
![]() datasheet |
Single Turn Industrial Servo Mount Hall Effect Sensor in Size 09 (22.2 mm) | Motion Transducers, Rotary | N.A. | 0,08 W | 22.2mm (7/8in.) dia. |
| Model 351 HE | ![]() |
![]() datasheet |
Single Turn Bushing Mount Hall Effect Sensor in Size 09 (22.2 mm) | Motion Transducers, Rotary | N.A. | 0,08 W | 22.2mm (7/8in.) dia. |
| Model 601 HE | ![]() |
![]() datasheet |
Full 360° Smart Sensor (Hall Effect Technology) | Motion Transducers, Rotary | N.A. | 0,08 W | 33 x 44 mm |
| Model 631 HE | ![]() |
![]() datasheet |
Single Turn Bushing Mount Hall Effect Sensor in Size 09 | Motion Transducers, Rotary | N.A. | 0,08 W | 22.2mm (7/8in.) dia. |
| Model 981 HE | ![]() |
![]() datasheet |
Throttle Position Sensor in Hall Effect Technology Hollow and D-Shaft Versions | Motion Transducers, Rotary | N.A. | 0,08 W | 47mm x 22mm |
| RMHE | ![]() |
![]() datasheet |
Rotative transducer elements in Hall effect technology | Motion Transducers, Rotary | N.A. | 0,08 W | Various sizes |