Resistors, Variable - Motion transducers - Long Strokes Models (Conductive Plastic)

    Contact UsSales, Technical Questions...Contact Us
    Buy Now Check Distributor Stock Part Number/Keyword
    Related Information
    All 3 datasheets shown.
    Series Description Type Resistance Range Power Rating Dimensions
    110L info PDF icon
    datasheet
    Precision Linear Motion Transducers Up to 40 million cycles Motion Transducers, Linear 400 ohms/cm - 2K/cm 0.05W/cm @ 70 18.00 x 41
    115L info PDF icon
    datasheet
    Precision Linear Motion Transducers Up to 40 million cycles Motion Transducers, Linear 400 ohms/cm - 2K/cm 0.05W/cm @ 70 31.75 x 34.75
    139L info PDF icon
    datasheet
    Precision Linear Motion Transducers Up to 40 million cycles Motion Transducers, Linear 400 ohms/cm - 2K/cm 0.05W/cm @ 70 63.00 x 34.8