Precision Rotative Transducers, Laws: Sine and Cosine/Sine Only/Cosine Only, Size 11-20, Continuous Measure on 360 Degrees, Long Life, Bushing or Servo Mounting
Precision Rotative Transducers, Conductive Plastic, Bushing Mounting, Size 08 to 30, Good Repeatability, Long Life, Essentially Infinite Resolution, Up to 6 Electrical Functions on the Same Shaft
Precision Rotative Transducers, Conductive Plastic, Servo Mounting, Size 08 to 30, Excellent Repeatability, Long Life, Essentially Infinite Resolution, Up to 6 Electrical Functions with the Same Shaft