Resistors, Variable - Motion transducers - Small Strokes Models (Conductive Plastic)

    Contact UsSales, Technical Questions...Contact Us
    Buy Now Check Distributor Stock Part Number/Keyword
    Related Information
    All 4 datasheets shown.
    Series Description Type Resistance Range Power Rating Dimensions
    34L info PDF icon
    datasheet
    Precision Linear Motion Transducers Up to 40 million cycles Motion Transducers, Linear 400 ohms/cm - 2K/cm 0.05W/cm @ 70 19.05 Dia
    38L info PDF icon
    datasheet
    Precision Linear Transducers, Conductive Plastic, Very Compact, Designed for Precise Measurement of Short Travels, High Accuracy, Long Life, Essentially Infinite Resolution Motion Transducers, Linear 400 ohms/cm - 2K/cm 0.05W/cm @ 70 9.52 mm dia.
    50L info PDF icon
    datasheet
    Precision Linear Motion Transducers Up to 40 million cycles Motion Transducers, Linear 400 ohms/cm - 2K/cm 0.05W/cm @ 70 12.70 Dia
    LMF info PDF icon
    datasheet
    Conductive Plastic Motion Transducer Elements, Reduced Bulk, Designed for Easy Integration, High Accuracy, Long Life, Simple and Flexible Mounting, Essentially Infinite Resolution Motion Transducers, Linear 400 ohms/cm - 2K/cm 0.05W/cm @ 70 15 x 1.6 mm