Resistors, Variable - Motion transducers - Wirewound Multi Turn
All 10 datasheets shown.
| Series | Description | Type | Resistance Range | Power Rating | Dimensions | ||
|---|---|---|---|---|---|---|---|
![]() |
![]() |
![]() ![]() |
![]() ![]() |
![]() ![]() |
![]() ![]() |
||
| Model 162 | ![]() |
![]() datasheet |
1/2" (12.7 mm) Ten Turn Wirewound Bushing Mount Precision Potentiometer | Motion Transducers, Rotary | 100-100k | 2.0@40 | 1/2" (12.7 mm) |
| Model 164 | ![]() |
![]() datasheet |
1/2" (12.7 mm) Ten Turn Wirewound Servo Mount Precision Potentiometer | Motion Transducers, Rotary | 100-100k | 2.0@40 | 1/2" (12.7 mm) |
| Model 502 | ![]() |
![]() datasheet |
7/8" (22.2 mm) Ten-Turn Wirewound Upper Grade Precision Potentiometer | Motion Transducers, Rotary | 15-100k | 2.0@70 | 7/8" (22.2 mm) |
| Model 533, 534, 535 | ![]() |
![]() datasheet |
7/8" (22.2 mm) Multiturn Wirewound - 533: 3 Turns/534: 10 Turns/535: 5 Turns | Motion Transducers, Rotary | 50 to 50K | 1.5 @ 40 | 22.2mm (7/8in.) dia. |
| 50 to 20K | 1.0 @ 40 | ||||||
| 100 to 100K | 2.0 @ 40 | ||||||
| Model 536 | ![]() |
![]() datasheet |
7/8" (22.2 mm) Ten Turn Wirewound Precision Potentiometer with a Plastic Shaft | Motion Transducers, Rotary | 100-100k | 2.0@70 | 7/8" (22.2 mm) |
| Model 552 | ![]() |
![]() datasheet |
7/8" (22.2 mm) Three Turn Wirewound Upper Grade Precision Potentiometer | Motion Transducers, Rotary | 5-20k | 1.0@70 | 7/8" (22.2 mm) |
| Model 802 | ![]() |
![]() datasheet |
1 13/16" (46 mm) Ten Turn Wirewound Upper Grade Precision Potentiometer | Motion Transducers, Rotary | 20-200k | 5.0@70 | 1 13/16" (46 mm) |
| Model 830 | ![]() |
![]() datasheet |
Rotary Motion Transducers 3 Turns | Motion Transducers, Rotary | 15 to 50K | 3.0 @ 40 | 46mm (1 13/16in.) dia. |
| Model 852 | ![]() |
![]() datasheet |
1 13/16" (46 mm) Three Turn Wirewound Upper Grade Precision Potentiometer | Motion Transducers, Rotary | 15-50k | 2.0@70 | 1 13/16" (46 mm) |
| Model 860 | ![]() |
![]() datasheet |
Rotary Motion Transducers 10 Turns | Motion Transducers, Rotary | 20 to 200K | 8.0 @ 40 | 46mm (1 13/16in.) dia. |