Resistors, Variable - Motion transducers - Wirewound Single Turn
All 9 datasheets shown.
| Series | Description | Type | Resistance Range | Power Rating | Dimensions | ||
|---|---|---|---|---|---|---|---|
![]() |
![]() |
![]() ![]() |
![]() ![]() |
![]() ![]() |
![]() ![]() |
||
| Model 100 | ![]() |
![]() datasheet |
1 5/16" (33.3 mm) Single Turn Wirewound Precision Potentiometer | Motion Transducers, Rotary | 5k-20k | 2.75@40 | 1 5/16" (33.3 mm) |
| Model 122 | ![]() |
![]() datasheet |
1 1/16" (27 mm) Single Turn Wirewound Precision Potentiometer | Motion Transducers, Rotary | 5-20k | 1.5@70 | 1 1/16" (27 mm) |
| Model 132 | ![]() |
![]() datasheet |
1 5/16" (33.3 mm) Low Cost Industrial Single Turn Wirewound, Bushing Mount Type | Motion Transducers, Rotary | 5-20k | 2.75@40 | 1 5/16" (33.3 mm) |
| Model 140 | ![]() |
![]() datasheet |
1/2" (12.7 mm) Single - Turn Wirewound Bushing Mount Type Precision Potentiometer | Motion Transducers, Rotary | 50-20k | 2.0@40 | 1/2" (12.7 mm) |
| Model 142 | ![]() |
![]() datasheet |
1/2" (12.7 mm) Single - Turn Wirewound Servo Mount Type Precision Potentiometer | Motion Transducers, Rotary | 50-20k | 2.0@40 | 1/2" (12.7 mm) |
| Model 152 | ![]() |
![]() datasheet |
7/8" (22.2 mm) Single Turn Wirewound, Precision Potentiometer | Motion Transducers, Rotary | 5-20k | 2.0@40 | 7/8" (22.2 mm) |
| Model 202 | ![]() |
![]() datasheet |
1 3/4" (44.5 mm) Single Turn Wirewound Precision Potentiometer | Motion Transducers, Rotary | 5-50k | 3.5@70 | 1 3/4" (44.5 mm) |
| Model 302 | ![]() |
![]() datasheet |
2" (50.8 mm) Single Turn Wirewound Precision Potentiometer | Motion Transducers, Rotary | 5-50k | 4.0@70 | 2" (50.8 mm) |
| Model 702 | ![]() |
![]() datasheet |
7/8" (22.2 mm) Single Turn Wirewound Precision Potentiometer | Motion Transducers, Rotary | 5-20k | 1.25@70 | 7/8" (22.2 mm) |