Resistors, Variable - Non-Contacting Sensors
-
- Vishay’s New Throttle Position Sensor in Hollow- and D-Shaft Versions Features Hall Effect Technology for Applications in Harsh Environments March 18, 2009
- Vishay’s New Single-Turn, Bushing-Mount Position Sensor in Size 09 Features Hall Effect Technology for Applications in Harsh Environments November 16, 2007
All Resistors, Variable press release
All 9 datasheets shown.
| Series | Description | Type | Mounting | Power (W) | ||
|---|---|---|---|---|---|---|
![]() |
![]() |
![]() ![]() |
![]() ![]() |
![]() ![]() |
||
| 120E | ![]() |
![]() datasheet |
Non-Contacting Optical Encoders | Non contacting sensors | Output by turrets | |
| 50 SHE | ![]() |
![]() datasheet |
Single Turn Servo Mount Hall Effect Sensor in Size 05 (12,7mm) | Non contacting sensors | Wires | 8.0 |
| 78 SHE | ![]() |
![]() datasheet |
Single Turn Servo Mount Hall Effect Sensor in Size 09 (22.2 mm) | Non contacting sensors | Wires | 8.0 |
| Model 151 HE | ![]() |
![]() datasheet |
Single Turn Industrial Servo Mount Hall Effect Sensor in Size 09 (22.2 mm) | Non contacting sensors | Output by turrets | 8.0 |
| Model 351 HE | ![]() |
![]() datasheet |
Single Turn Bushing Mount Hall Effect Sensor in Size 09 (22.2 mm) | Non contacting sensors | Wires | 8.0 |
| Model 601 HE | ![]() |
![]() datasheet |
Full 360° Smart Sensor (Hall Effect Technology) | Non contacting sensors | Output by turrets | 8.0 |
| Model 631 HE | ![]() |
![]() datasheet |
Single Turn Bushing Mount Hall Effect Sensor in Size 09 | Non contacting sensors | Wires | 8.0 |
| Model 981 HE | ![]() |
![]() datasheet |
Throttle Position Sensor in Hall Effect Technology Hollow and D-Shaft Versions | Non contacting sensors | Wires | 8.0 |
| RMHE | ![]() |
![]() datasheet |
Rotative transducer elements in Hall effect technology | Non contacting sensors | Wires | 8.0 |



Datasheet