VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-ZResistors, variablePress Releases
All Resistors, variable press releases

February 01, 2008

New Vishay Sfernice PE60 is Industry’s First Power Panel Potentiometer With a Cermet Element to Offer a Power Rating of 6 W at 50 °C

January 18, 2008

New Vishay Sfernice P30L Panel Potentiometer Features Long Life of 1 Million Cycles and Low Temperature Coefficient Down to ±150 ppm/°C in Compact, Fully Sealed IP67 Package

May 18, 2007

New Vishay Sfernice PRV4 Panel Potentiometer Features High 2-W Power Rating and Cermet Element in Compact, Fully Sealed Package

April 15, 2002

New Vishay Spectrol Potentiometer Provides Metric Alternative for Industrial Control Applications

Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account