|
The Key Applications:
- Industrial control panel, heavy-duty control, automotive and
off-road control, and harsh environment applications in end products
including trucks and tractors, machine tools, HVAC systems, welding
machines, and military, agricultural, and water-resistant equipment
The News:
New Vishay Sfernice P30L Panel Potentiometer Features Long Life
of 1 Million Cycles, Low Temperature Coefficient Down to ±150 ppm/°C,
and High 2-W Power Rating at 70 °C in Compact, Fully Sealed IP67
Package
Vishay Intertechnology, Inc. (NYSE: VSH) announces a new long-life,
compact panel potentiometer with a high 2-W power rating, low temperature
coefficient, and high operating torque.
- Its cermet element provides better stability than carbon elements,
while its 2500-VRMS dielectric strength offers greater reliability and
robustness
- Features four resistances values from 1 kΩ to 50 kΩ over a 44.7-V
to 300-V working range
- Low 3 % typical contact resistance variation
- Custom shafts are available in accordance to drawings supplied by
customers
Key Device Specifications:
- Life: 1 million cycles
- Temperature coefficient down to ±150 ppm/°C
- 2-W Power rating at 70 °C
- IP67 package
- Maximum operating torque: 4.25 oz. per inch
- End stop torque: 99 oz. per inch
- Four resistances values from 1 kΩ to 50 kΩ
- 44.7-V to 300-V working range
- 3 % typical contact resistance variation
- Operating temperature range: - 40 °C to +100 °C
The Perspective:
While standard panel potentiometers reach 100,000 cycles, the new
Vishay Sfernice P30L offers a long life of 1 million cycles. For
designers, this reduces the need for replacement parts, increasing
reliability and lowering maintenance costs.
Availability:
Samples of the P30L are available now. Production quantities will be
available in Jan. 2008, with lead times of eight to 10 weeks for larger
orders.
Datasheet
|