October 07, 2009
Upgraded Vishay Sfernice P30L Panel Potentiometer Features Long Life of 2 Million Cycles and Low Temperature Coefficient Down to ± 150 ppm/°C in Compact, Fully Sealed IP67 Package
July 11, 2008
New Vishay Sfernice P10L Miniature Panel Potentiometer Features Long Life of 500,000 Cycles and Ultra-Small 9.6-mm Size
February 01, 2008
New Vishay Sfernice PE60 is Industry’s First Power Panel Potentiometer With a Cermet Element to Offer a Power Rating of 6 W at 50 °C
January 18, 2008
New Vishay Sfernice P30L Panel Potentiometer Features Long Life of 1 Million Cycles and Low Temperature Coefficient Down to ±150 ppm/°C in Compact, Fully Sealed IP67 Package
May 18, 2007
New Vishay Sfernice PRV4 Panel Potentiometer Features High 2-W Power Rating and Cermet Element in Compact, Fully Sealed Package