July 11, 2008
New Vishay Sfernice P10L Miniature Panel Potentiometer Features Long Life of 500,000 Cycles and Ultra-Small 9.6-mm Size
February 01, 2008
New Vishay Sfernice PE60 is Industry’s First Power Panel Potentiometer With a Cermet Element to Offer a Power Rating of 6 W at 50 °C
January 18, 2008
New Vishay Sfernice P30L Panel Potentiometer Features Long Life of 1 Million Cycles and Low Temperature Coefficient Down to ±150 ppm/°C in Compact, Fully Sealed IP67 Package
November 16, 2007
Vishay’s New Single-Turn, Bushing-Mount Position Sensor in Size 09 Features Hall Effect Technology for Applications in Harsh Environments
May 18, 2007
New Vishay Sfernice PRV4 Panel Potentiometer Features High 2-W Power Rating and Cermet Element in Compact, Fully Sealed Package
April 09, 2003
New Vishay Model 21P Molded Plastic Dial Features Excellent Readability and Precision Feel in Turn Counting for Rotary Potentiometers
April 15, 2002
New Vishay Spectrol Potentiometer Provides Metric Alternative for Industrial Control Applications