Part or keyword
Check Distributor Stock
Products A-Z
Resistors, variable
Trimmers
(27 datasheets)
Contact information for:
Distributors
Sales Representatives
Sales Offices
Related Documents
(12):
Application Note
(2)
Ordering Info
(2)
Technical Note
(7)
Promotional Material
(1)
Find a datasheet by using the links below.
Features
Single turn
(11)
Multi turn
(14)
Applications
Accessories
(1)
Industrial
(22)
Military Professional
(5)
Resistance
10 Ohms or smaller
(5)
10 to 10K Ohms
(20)
10K to 10M Ohms
(16)
1M to 1G Ohms
(8)
Resistance Tolerance
5 % and better
(8)
10 % and above
(11)
Power
0.25W or below
(15)
0.5W or below
(20)
1W or below
(22)
1W to 5W
(2)
Mounting and Configuration
Surface mount
(7)
Through hole
(19)
Technologies
Bulk Metal® Foil
(5)
Cermet
(17)
Wirewound
(2)
The product links on this page are associated with these brand(s):
Vishay BCcomponents
,
Vishay Foil Resistors
,
Vishay Sfernice
,
Vishay Spectrol
,
Vishay Techno
Products A-Z
Company Info:
Press
·
Investors
·
Contacts
·
More...
Privacy & Legal
·
Your Account