VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-Z:Resistors, variable>Trimmers (33 datasheets)
Press Releases
Vishay's 1280G and 1285G Series of Bulk Metal® Foil Ultra-High-Precision Accutrim™ Trimming Potentiometers Feature Unique End-to-End TCR Down to ± 5 ppm/°C and ± 25 ppm/°C Through the Wiper, Load Life Stability of 0.1 %, and < 0.05 % Settability
June 22, 2009
Vishay’s 1242 QPL Series of Bulk Metal® Foil Ultra-High-Precision Accutrim™ Trimming Potentiometers Features End-to-End TCR of ± 10 ppm/°C and ± 25 ppm/°C Through the Wiper, Load Life Stability of 0.1 %, and < 0.05 % Settability
June 05, 2009
All Resistors, variable press releases
Product Support
Contact information for:
Distributors
Sales Representatives
Sales Offices

Related Information
Related Documents (17):
  Application Note (2)
  Ordering Info (2)
  Technical Note (8)
  Promotional Material (5)

Bulk Metal® Foil Trimming Potentiometers

Image alt text (title) goes here
  • Setting stability 0.05 % typical
  • TCR through the wiper to ± 5 ppm/°C
  • Non-inductive design, low noise (< -40 dB)
  • Applications include: high-precision instrumentation, audio equipment, military, test equipment

More info >

Selector Guide

 Find a datasheet by using the links below.
Features
Single turn (12)
Multi turn (18)
Applications
Accessories (2)
Resistance
10 Ohms or smaller (6)
10 to 10K Ohms (30)
10K to 10M Ohms (27)
1M to 1G Ohms (19)
Resistance Tolerance
5 % and better (15)
10 % and above (25)
Power
0.25W or below (27)
0.5W or below (28)
1W or below (30)
1W to 5W (3)
Mounting and Configuration
Surface mount (7)
Through hole (26)
Technologies
Bulk Metal® Foil (5)
Cermet (23)
Wirewound (2)
The product links on this page are associated with these brand(s): Vishay BCcomponents, Vishay Foil Resistors, Vishay Sfernice, Vishay Spectrol, Vishay Techno
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account