VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-Z:Resistors, variable> Trimmers>Industrial (22 datasheets)
Product Support
Contact information for:
Distributors
Sales Representatives
Sales Offices

Related Information
Related Documents (20):
  Application Note (3)
  Ordering Info (2)
  Technical Note (9)
  Promotional Material (6)
Resistors, variable: Trimmers - Industrial
BrandsVishay BCcomponents, Vishay Foil Resistors, Vishay Sfernice, Vishay Spectrol, Vishay Techno

All 22 datasheets shown.
SeriesDescriptionMountingTypical TCR (ppm/C)Min. tolerance (%)Power (W)Resistance (min) (Ohms)Resistance (max) (Ohms)
117s, 126s, 151s, 176sinfo3/8in [9.52mm] Sq. Wirewound Trimmers, Precious Metal Wiper, Solderable Leads, Military Quality at Affordable PricesThrough Hole5051 10 50 K
1202infoPrecision Trimming Potentiometers, 1-1/4 Inch Rectilinear RJ12 Style, Multi TurnThrough Hole1050.5 2 20 K
1240infoPrecision Trimming Potentiometers, 1/4 Inch Square RJ26 Style, Multi TurnThrough Hole1050.25 5 10 K
1242infoPrecision Trimming Potentiometers QPL, 1/4 Inch Square, Qualified to MIL-PRF-22097, Char. F, RJ26, Multi TurnThrough Hole10100.25 50 5000
1260infoPrecision Trimming Potentiometers, 3/8 Inch Square RJ24 Style, Multi TurnThrough Hole1050.25 5 10 K
1280GinfoPrecision Trimming Potentiometer, 3/4 Inch Rectilinear, Multi TurnThrough Hole15100.75 10 20 K
1285Ginfo55
12s, 14s, 15s, 17s, 18sinfo1/4 in [6.35mm] Sq. Wirewound Trimmers, Precious Metal Wiper, Solderable Leads, Special Configurations Available, Military Quality at Affordable PricesThrough Hole5050.25 10 25 K
64info10mm industrial grade, Multi TurnThrough Hole0.5 10 0
BFC2 809 05...infoFilm Dielectric TrimmersThrough Hole 5 0
Model 43info19mm industrial grade, Multi TurnThrough Hole
Model 6infoTrimmer AccessoryThrough Hole
Model 8infoTrimmer toolThrough Hole
P8SinfoFully Sealed Container, Industrial GradeThrough Hole100100.5 10 2.2 M
T11infoSquare Modular, Industrial GradeThrough Hole
T18info3/4 in Rectangular Multi Turn, Industrial GradeThrough Hole1000.06 1 M 1 M
0.13 470 K 470 K
0.28 220 K 220 K
0.625 100 K 100 K
0.75 10 47 K
2.2 M 2.2 M
T7infoIndustrial GradeThrough Hole100100.5 10 2.2 M
T73info1/4 in Square, Single Turn, Sealed, Industrial GradeThrough Hole10010 10 0.5
TS3info3 mm, Single TurnSurface Mount200.125 1 500
TS4YinfoCermet Trimmers, Surface Mount, 4.0mm Square, Single Turn, Sealed, Industrial GradeSurface Mount0200.25 10 2 M
TS53YinfoSingle Turn Sealed (for PCB Version see T53Y Series)Surface Mount100200.25 10 1 M
TS63infoMulti Turn 1/4in Square Cermet Trimmer, Fully Sealed, Industrial GradeSurface Mount1000.25 10 2 M
TSM4infoSurface Mount Miniature Trimmers Multi-Turn Cermet SealedSurface Mount100100.25 10 1 M
SeriesDescriptionMountingTypical TCR (ppm/C)Min. tolerance (%)Power (W)Resistance (min) (Ohms)Resistance (max) (Ohms)
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account