Resistors, Variable - Trimmers - Multi turn
Related Information
|
Series
|
Description
|
Mounting
|
Typical TCR
(ppm/C) |
Min. tolerance
(%) |
Power (W)
|
Resistance (min)
(Ohms) |
Resistance (max)
(Ohms) |
|---|---|---|---|---|---|---|---|
| 3/4" Rectangular (19 mm) Multi-Turn Cermet Trimmer | Through Hole | 10 | 0.75W @ 70 | 10 | 2 M | ||
| 3/8" Square (10 mm) Multi-Turn Cermet Trimmer | Through Hole | 10 | 0.5W @ 70 | 10 | 2 M | ||
| 1 1/4" Rectangular Multi-Turn Cermet Trimmer | Through Hole | 10 | 1.0W @ 70 | 10 | 2 M | ||
| 1/4" Multi-Turn Fully Sealed Container Cermet Trimmer | Through Hole | 102 | 5 | 0,25 @ 85 | 10 | 2.2 M | |
| 3/8" Square Multi-Turn Fully Sealed Container Cermet Trimmer | Through Hole | 103 | 5 | 0.50 @ 70 | 10 | 2.2 M | |
| 3/8" Square Multi-Turn Cermet Trimmer | Through Hole | 104 | 5 | 0.50 @ 70 | 10 | 2.3 M | |
| Multi-Turn Surface Mount 1/4" Square Cermet Trimmers, Fully Sealed | Surface Mount | 200 | 10 | 0.25 @ 85 | 10 | 2.2 M | |
| Multi-Turn Surface Mount 1/4" Square Cermet Trimmers, Fully Sealed | Surface Mount | 200 | 10 | 0.25 @ 85 | 10 | 2.2 M | |
| 5 mm Square Surface Mount Miniature Trimmers Multi-Turn Cermet Sealed | Surface Mount | 200 | 10 | 0.25 @ 85 | 10 | 1 M |




Vishay Spectrol Overview