Resistors, Variable - Trimmers - Surface mount
Related Information
|
Series
|
Description
|
Mounting
|
Typical TCR
(ppm/C) |
Min. tolerance
(%) |
Power (W)
|
Resistance (min)
(Ohms) |
Resistance (max)
(Ohms) |
|---|---|---|---|---|---|---|---|
| 3 mm Square Surface Mount Miniature Trimmer Single-Turn Cermet Sealed | Surface Mount | 100 | 20 | 0.125 @ 70 | 10 | 2 M | |
| Cermet Trimmers, Surface Mount, 4.0 mm Square, Single Turn, Industrial Grade | Surface Mount | 100 | 20 | 0.25 @ 70 | 10 | 2 M | |
| 5 mm Square Surface Mount Miniature Trimmers Single-Turn Cermet Fully Sealed | Surface Mount | 200 | 10 | 0.25 @ 70 | 10 | 1 M | |
| Surface Mount Miniature Trimmers, Single-Turn Cermet Sealed | Surface Mount | 200 | 20 | 0.25 @ 70 | 10 | 1 M | |
| Multi-Turn Surface Mount 1/4" Square Cermet Trimmers, Fully Sealed | Surface Mount | 200 | 10 | 0.25 @ 85 | 10 | 2.2 M | |
| Multi-Turn Surface Mount 1/4" Square Cermet Trimmers, Fully Sealed | Surface Mount | 200 | 10 | 0.25 @ 85 | 10 | 2.2 M | |
| 5 mm Square Surface Mount Miniature Trimmers Multi-Turn Cermet Sealed | Surface Mount | 200 | 10 | 0.25 @ 85 | 10 | 1 M |