Resistors, Variable - Trimmers - Wirewound

    Contact UsSales, Technical Questions...Contact Us
    Buy Now Check Distributor Stock Part Number/Keyword
    All 2 datasheets shown.
    Series Description Mounting Typical TCR (ppm/C) Min. tolerance (%) Power (W) Resistance (min) (Ohms) Resistance (max) (Ohms)
    117s, 126s, 151s, 176s info PDF icon
    datasheet
    3/8in [9.52mm] Sq. Wirewound Trimmers, Precious Metal Wiper, Solderable Leads, Military Quality at Affordable Prices Through Hole 50 5 1 10 50 K
    12s, 14s, 15s, 17s, 18s info PDF icon
    datasheet
    1/4 in [6.35mm] Sq. Wirewound Trimmers, Precious Metal Wiper, Solderable Leads, Special Configurations Available, Military Quality at Affordable Prices Through Hole 50 5 0.25 10 25 K