MENU

S-Parameters

S-Parameter Datasheet Image Description
CH Datasheet

High Frequency 50 GHz Thin Film Chip Resistor
FC Datasheet

High Frequency (up to 20 GHz) Resistor, Thin Film Surface Mount Chip
MIC Datasheet

Thin Film Microwave Resistor
RCP Datasheet

Thick Film Chip Resistors, Industrial, High Power, Aluminum Nitride Substrate
RFCS Datasheet

Thin Film Surface Mounted RF Capacitor
RFLW 3N Datasheet

High Frequency Wire Bondable RF Spiral Inductor, 0.030" x 0.030"
RFLW 5N Datasheet

High Frequency Wire Bondable RF Spiral Inductor, 0.050" x 0.050"