VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-ZRF transceivers
Product Support
Contact information for:
Distributors
Sales Representatives
Sales Offices




Please note the following products have been marked for "end of life": RFW3M; RFW3M-PA; RFW8M; RFW122-M; RFW322-M; RFW-D100; ERW3M; ERW8M; WHS3M

Last available purchase date is 15 August 2009

Products

RFW3M
High data rate – up to 3 Mbps
Frequency agility – supports seven different operating channels; each channel utilizes DSSS with a unique spreading code
Operating frequency: 2.4-GHz worldwide ISM unlicensed band

More Info
Datasheet
Press Release
Application note - Embedding the RFW3M Into a System
RFW3M-PA
Designed for extended range wireless communication in the 2.4-GHz ISM worldwide unlicensed band
High data rate – up to 3 Mbps
Frequency agility – supports five different operating channels; each channel utilizes DSSS, with a unique spreading code.

More Info
Datasheet

RFW8M
High data rate - up to 8 Mbps
Frequency agility - supports five different operating channels; each channel utilizes DSSS with a unique spreading code
Operating frequency: 2.4-GHz ISM worldwide unlicensed band

More Info
Datasheet
Press Release
RFW122-M / RFW322-M
Ultra-low-power RF transceiver
Operating frequency: 2.4-GHz ISM worldwide unlicensed band
Data rate - up to 3 Mb per second

More Info
Datasheet



RFW-D100
Simple-to-operate link manager
Provides parallel interface to the MCU
Input/output FIFO's

More Info
Datasheet
RFW-D100 DS Appendix
Why Use RFW-D100


Applications

Wireless Aircraft Weighing System
JetWeigh-W™ Aircraft Weighing System integrates state-of-the-art wireless, digital processing, and load cell technologies, resulting in an accurate, high-reliability, robust, and easy-to-use wireless aircraft weighing system.

More info      Product Overview

VoIP Wireless Headset Reference Design
The WHS322 voice-over-IP (VoIP) wireless headset reference design from Vishay RFWaves gives VoIP users the freedom to take calls anywhere and anytime in their homes or offices, without needing to be tethered to a desktop PC or notebook.

More info      Product Overview

Wireless Monitoring System Reference Design
The reference design for this system combines a stationary camera and a mobile display screen. With the new system, users can keep track of activity in one location while remaining completely mobile.

More info      Product Overview

Kits & Design Tools

ERW3M / ERW8M
Vishay RFWaves makes a continuous effort to support its customers. As part of this effort, our team offers extensive application notes, design documents and an easy-to-use evaluation kit, all enabling very simple product integration. The ERW3M is the Vishay RFWaves new evaluation kit for the new RFW3M and RFW3M-PA transceiver modules, while the ERW8M is for evaluation of the RFW8M modules.

ERW3M More Info
ERW8M More Info
ERW3M User Guide





Click here for more kits and design tools
 
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account