VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-ZRF transceiversWireless Aircraft Weighing System
Contact information for:
Distributors
Sales Representatives
Sales Offices

Application — Wireless Aircraft Weighing System

JetWeigh-W™ Aircraft Weighing System integrates state-of-the-art technology in wireless communication, digital weighing processing and high-accuracy hermetically sealed load cells. The integration of technologies from Vishay Revere Transducers and Vishay RFWaves results in an accurate, high-reliability, robust and easy to use Wireless Aircraft Weighing System.

The user terminal, a hand-held PC, communicates with up to 5 remote wireless load cells, eliminating the cumbersome cable connection and simplifying the installation, operation, and maintenance of the system.

Synchronized sampling of all load cells ensures correct weighing even under severe vibration and oscillations conditions. The color touch screen user interface provides easy intuitive step-by-step operation, including advanced functions such as CG calculation, aircraft type library, weighing history, latitude and altitude adjustment and weight results print-out.

Features:
Wireless operation - easy installation, operation and maintenance
Capacity range - 15,000 to 600,000 pounds
Synchronized sampling of all weight channels result in accurate measurement, minimizing the vibration, oscillation and wind effects
Robust and reliable operation
Operation range - more than 220 ft. (70m)
Accuracy of ±0.1% of applied load, or ±0.02% of channel capacity, whichever is greater
User-friendly hand-held PC user terminal interface
Library of up to 200 aircraft types and characteristics
Hermetically sealed, compact stainless steel load cells

Applications:
Routine weight and center-of-gravity monitoring
Weight checks after airframe repairs and modifications
Design proving weight and center-of-gravity determinations

Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account