Application — Wireless Monitoring System
As the world goes wireless, innovations in the field are being invented at
a rapid-fire
pace. One of the latest breakthroughs is a new Vishay RFWaves wireless
monitoring
system that combines a stationary camera and a mobile display screen. With
the new system, users can keep track of activity in one location while
remaining
completely mobile.
This wireless monitoring system, which Vishay RFWaves has developed along
with a partner, features an excellent one-way video connection from camera
to display screen, and a two-way, high-quality audio connection.
Typical Applications:
House intercoms
Video baby monitors
Home video monitoring systems
Office video surveillance
Key Features:
Flexible and easy to customize system -
designed to support a wide range of custom requirements
High-quality compressed video - three
levels of video standards are supported:
- Q CIF resolution, up to 30 frames per
second
- Q VGA resolution, up to 20 frames per
second
- CIF resolution, up to 15 frames per second
Still images - still images in VGA, XGA
or SXGA standards can be relayed instead of streaming video
Two-way audio communications -
high-quality voice over the air at a frequency range of 300 Hz to 3400 Hz
High operating range - operates up to
100 meters indoor and 300 meters outdoors, thanks to Vishay RFWaves'
RFW122-M-PA enhanced range transceiver
Long battery life - projected battery
life for the headset is comparatively long because of the inherent power
efficiency of the Vishay RFWaves transceiver, a superior power management
design,
and a robust software protocol
Multi-device networking - up to 255
Vishay RFWaves cameras can communicate with a single receiver
Co-existence - designed and tested to
operate in the same area and to coexist with 802.11b, Bluetooth®, and
other 2.4-GHz networks
Customer support - technical and general
support are offered throughout the entire development and production
process
System Operating Method:
The Vishay RFWaves wireless monitoring system is comprised of one or more
remote
units that communicate with a base unit. Each
remote unit has a CMOS image sensor that captures a video stream or series
of still images. The video stream, along with
audio, is encoded in real time to MPEG4 by a Zoran ZR452x processor and
transmitted to the base unit. The base unit, which
controls which remote unit is active, decodes the video stream in real
time and displays it on an internal LCD or external CRT
monitor. The base unit can also store the video/images and audio to a
MMC/SD card. The USB interface provides direct access
to the stored data. Operators at the base unit are able to send audio back
to the remote units.
|