RFW-D100
Simple to operate link manager
Provides parallel interface to the MCU
Input/output FIFO's
Preamble correlation and packet
filtering
CRC calculation
Watchdog timer driven by internal
RC-oscillator
Power save modes: Idle, power down
Interrupt driver - connected to the
MCU's external interrupt and informs the MCU about RFW-D100 events.
Identifies strong transmissions on
channel (RSSI). Used for Carrier sense mechanism.
The RFW-D100 is a complimentary chip to the RFW122-M Module. The RFW-D100
provides a parallel interface to an MCU (microcontroller unit). It reduces
the MCU protocol tasks implementing wireless communication.
The RFW-D100 state machine support basic wireless communication
elements that gives the following advantages:
Shorter development time, hence shorter
time-to market
Save CPU power and other resources for
other applications
Offer an easy, standard integrated
solution

Datasheet
Why Use
RFW-D100
|