RFW-M100
Embedded Sunplus 16-bit u'nSP CPU core
On-chip D-100 link manager already
embedded, to allow cost-effective solutions
16K words ROM
1K Bytes RAM
DMA controller between the memory and
peripheral interface
One SPI interface
Inter-IC sound(I2S) interface for audio
interface
One Watch-Dog Timer (WDT) with Low
Voltage Reset (LVR) for exception control
Bus extended interface, Master or Slave
mode
STOP mode or WAIT mode for power-saving
function
Up to 32 pins General purpose I/Os, some
of them are multi-functional assignments
Vishay RFWaves base band micro-controller RFW-M100 is a specific design
for the RFW122-M. It equipped with Sunplus powerful 16-bit CPU core, and
an RF serial data engine to control the transmission traffic and the data
transmission through the RFW-122-M. There are 16K words of ROM built-in
for the transmission protocol control and the application control
functions. To reach low power consumption, the controller has
power-saving function that can be controlled by customers' program.

HSD
Datasheet
HSE
Datasheet
|