RFW122-M-PA
Enhanced range RF transceiver - up to 40
meters indoors communication range
Operating frequency: 2.4GHz - world wide
unlicensed band
Data rate - up to 1Mb per second
Wide range operating voltage (2.6 -
3.5V)
Unique Direct Sequence Spread Spectrum
Code (DSSS)
The RFW122-M-PA is a small PCB module which includes the RFW122-M module,
based on Vishay RFWaves RFW122 transceiver chipset, and a Power Amplifier
module. This
module was created in order to provide a solution for applications that
have a need of
longer range than provided by the basic RFW122-M module.
The module consists of 3 main parts:
1. RFW122-M module - Based on Vishay RFWaves RFW122 transceiver chipset
2. PA module - A half-duplex RF power amplifier module
3. Carrier board which includes:
A 9 pin application header for main
board connection
Antenna diversity switch
2 RF output ports
RFW122-M-PA carrier board has been designed especially in order to
accommodate the
RFW122-M Module and the PA module, and provide optimal RF performance and
minimal size.

Typical Applications:
Cordless Telephony
Low quality Audio
Datasheet
|