VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-ZRF transceiversRFW3M
Contact information for:
Distributors
Sales Representatives
Sales Offices

RFW3M

Designed for short range wireless communication in the 2.4GHz - world wide license free ISM band
High Data rate – up to 3 Mbps
Frequency agility – supports 7 different operating channels.
Each channel utilizes DSSS, with a unique spreading code.
Simple 3 line serial configuration bus.
Features low power consumption.
Typical peak output transmission power of 8 dBm.
Typical sensitivity of –80 dBm.
Complies with FCC and ETSI regulations.
Wide operating voltage range 2.5 – 3.6V.
Wide operating temperature range (-40°) to (+85°).
Short signal acquisition time 1 µS.
RFW3M is RoHS compliant

The RFW3M is a short-range, half duplex radio transceiver module. The transceiver operates in the world wide unlicensed Industrial Scientific and Medical (ISM) band of 2400-2483.5 MHz, complying with worldwide regulations and standards. The module core consists of 2 chips, offering small size, low power consumption and simple integration into applications.

Typical Applications:
Home automation and security
Wireless high quality audio
Wireless video
Wireless sensors
Wireless headsets
Toys
Wireless USB

Datasheet
Press Release
Application note - Embedding the RFW3M Into a System

Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account