VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-ZRF transceiversRFW3M-PA
Contact information for:
Distributors
Sales Representatives
Sales Offices

RFW3M-PA

Designed for extended range wireless communication in the 2.4GHz - world wide license free ISM band
High Data rate – up to 3 Mbps
Frequency agility – supports 5 different operating channels.
Each channel utilizes DSSS, with a unique spreading code.
Typical peak output power of 21 dBm.
Typical sensitivity –78 dBm.
Complies with FCC and ETSI regulations.
Short signal acquisition time 1.2mS.
RFW3M-PA is RoHS compliant
Wide operating temperature range (-40°) to (+85°).

The RFW3M-PA is an extended-range, half duplex, wireless radio transceiver module. The module includes RFW3M transceiver, a power amplifier, and a low noise amplifier. Two antenna ports further enhance the range by allowing antenna diversity. RFW3M-PA has a total of 21 interface pins, and it can be fitted with an RF shield, for applications sensitive to EMI.

Typical Applications:
Home automation and security
Wireless high quality audio
Wireless video
Wireless sensors
Wireless headsets
Toys
Wireless USB

Datasheet

Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account