VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-ZRF transceiversRFW8M
Contact information for:
Distributors
Sales Representatives
Sales Offices

RFW8M

Designed for short range wireless communication in the 2.4GHz - world wide license free ISM band
High Data rate - up to 8 Mbps
Frequency agility - supports 5 different operating channels
Each channel utilizes DSSS, with a unique spreading code
Simple 3 line serial configuration bus
Features low power consumption
Typical peak output transmission power of 7 dBm
Typical sensitivity of -76 dBm
Complies with FCC and ETSI regulations
Wide operating voltage range 2.5 - 3.6V
Wide operating temperature range (-40°) to (+85°)
Short signal acquisition time 1 µS
RFW8M is RoHS compliant

The RFW8M is a short-range, half duplex radio transceiver module. The transceiver operates in the world wide unlicensed Industrial Scientific and Medical (ISM) band of 2400-2483.5 MHz, complying with worldwide regulations and standards. The module core consists of 2 chips, offering small size, low power consumption and simple integration into applications.

Typical Applications:
Wireless video
Wireless high quality audio
Wireless headsets
Wireless USB
Toys
Home automation and security
Wireless sensors

Datasheet

Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account