MENU

NTCS....E3...SMT product information

SMD NTC Thermistors with Enhanced Stability

 Datasheet

FEATURES

Monolithic SMD with nickel barrier and pure tin
Wide temperature range from -40 °C to +125 °C
Enhanced stability throughout the lifetime (maximum variation of initial R25 °C of ± 0.5 % after 10 000 hours at any temperature)

APPLICATIONS



Vishay engineers can answer questions about product quality, performance, and specifications.
If you haven't already registered, you must register to submit a request.
* = required
* Subject
* Message

Javascript must be enabled


RECOMMENDED FOR YOU

Latest Videos