MENU

Series REC 38 L product information

Precision Linear Transducers, Conductive Plastic, up to 150 mm

 Datasheet

FEATURES

Measurement range 12.5 mm to 150 mm
High accuracy 1 % down to 0.1 %
Long life


Vishay engineers can answer questions about product quality, performance, and specifications.
If you haven't already registered, you must register to submit a request.
* = required
* Subject
* Message

Javascript must be enabled