MENU

Series REC 115 L product information

Precision Linear Transducers, Conductive Plastic, up to 1000 mm

 Datasheet

FEATURES

Measurement range 25 mm to 1000 mm
High accuracy 1 % down to 0.025 %
Excellent repeatability


Vishay engineers can answer questions about product quality, performance, and specifications.
If you haven't already registered, you must register to submit a request.
* = required
* Subject
* Message

Javascript must be enabled