Model 202 product information
1 3/4" (44.5 mm) Single Turn Wirewound Precision Potentiometer
FEATURES
Large range of ohmic values: 5 Ω to 65 kΩ
Screw, servo or bushing mount types available
Up to 6 sections on the same shaft
Vishay engineers can answer questions about product quality, performance, and specifications.
If you haven't already registered, you must register to submit a request.
* = required