MENU

Sensors - Position: Non-contacting

For use in harsh environments, Vishay offers non-contacting position sensors based on Hall Effect technology. Linear displacement, rotational (single- and multi-turn), and kit design options all provide a full 360 measurement range with no dead angles and very long life, since there is no wear and tear on sensor elements. Applications for Vishay’s non-contacting position sensors include any system where vibration, shock, or dithering is to be expected, such as embedded applications in vehicles.

sensors - Position: Non-contacting
Series
Product Image
Sensor Type
Description
Output Type
Market Appliance
Dimensions
Datasheet
info
LINEAR, non contacting hall effect Linear Position Sensor in Hall Effect Technology (0 mm to 10 mm max.) Wires Industrial 46 mm x 20.8 mm x 37 mm
Datasheet
info
Multi turn ROTATIONAL, hall effect Ten Turns Servo or Bushing Mount Hall Effect Sensor in Size 09 (22.2 mm) Wires or rear turrets Industrial 7/8" (22.2 mm)
Datasheet
info
ROTATIONAL, single turn hall effect Industrial Servo Mount Hall Effect Sensor in Size 09 (22.2 mm) Output by turrets Industrial 7/8" (22.2 mm)
Datasheet
info
ROTATIONAL, single turn hall effect Single Turn Bushing Mount Hall Effect Sensor in Size 09 (22.2 mm) Wires Industrial 7/8" (22.2 mm)
Datasheet
info
ROTATIONAL, single turn hall effect Single Turn Servo Mount Hall Effect Sensor in Size 05 (12.7 mm) Wires Professional " (12.7 mm) dia.
Datasheet
info
ROTATIONAL, single turn hall effect Full 360 Smart Sensor (Hall Effect Technology) Output by pins (connector) Industrial 33 mm x 44 mm x 20 mm
Datasheet
info
ROTATIONAL, single turn hall effect Single Turn Bushing Mount Hall Effect Sensor in Size 09 (22.2 mm) Wires Industrial 7/8" (22.2 mm)
Datasheet
info
ROTATIONAL, single turn hall effect Single Turn Servo Mount Hall Effect Sensor in Size 09 (22.2 mm) Wires Professional 7/8" (22.2 mm)
Datasheet
info
ROTATIONAL, single turn hall effect Throttle Position Sensor in Hall Effect Technology Hollow and D-Shaft Versions Wires Industrial 47 mm x 22 mm
Datasheet
info
Kit ROTATIONAL, hall effect Rotative Transducer Elements in Hall Effect Technology Wires Industrial Various sizes
Datasheet
info
ROTATIONAL, magnetic technology Rotational Absolute Magnetic Encoder Displacement Sensor Cable Industrial, railway 1 1/16" (27 mm)
Datasheet
info
ROTATIONAL, magnetic technology Rotational Absolute Magnetic Encoder, 33 mm and 37 mm Displacement Sensor Cables Industrial Diameter 33 mm and 37 mm
Datasheet
info
ROTATIONAL, magnetic technology Rotational Absolute Magnetic Encoder High Precision Displacement Sensor Wires, cables, or connector Industrial Diameter 44 mm and 58 mm
Datasheet
info
ROTATIONAL, magnetic technology Rotational Absolute Magnetic Kit Encoder Version HP Displacement Sensor Wires or cables Industrial Diameter 27.3 mm
Datasheet
info
ROTATIONAL, magnetic technology Rotational Absolute Magnetic Kit Encoder Version HP Displacement Sensor Wires or cables Industrial Diameter 33 mm
Datasheet
info
ROTATIONAL, magnetic technology Rotational Absolute Magnetic Kit Encoder Version HP Displacement Sensor Wires or cables Industrial Diameter 40.65 mm
Datasheet
info
ROTATIONAL, magnetic technology Rotational Absolute Magnetic Kit Encoder Version 90 mm Displacement Sensor Wires or cables Industrial Diameter 90 mm
Datasheet
info
Kit ROTATIONAL, hall effect Rotational Position Sensor, Kit Type, Hall Effect Echnology Wires Industrial 48 mm x 43 mm x 12 mm