Sensors - Position: Non-contacting

For use in harsh environments, Vishay offers non-contacting position sensors based on Hall Effect technology. Linear displacement, rotational (single- and multi-turn), and kit design options all provide a full 360 measurement range with no dead angles and very long life, since there is no wear and tear on sensor elements. Applications for Vishay’s non-contacting position sensors include any system where vibration, shock, or dithering is to be expected, such as embedded applications in vehicles.

Inclinometers Product Demonstration
This short video serves as a product introduction and short demonstration for the INCL Inclinometer which is a non-contacting position sensor. Based on the principle of MEMS, Inclinometers are safety components for diverse applications such as fork lift