Searching . . .

Related press releases

March 26, 2012

Vishay Intertechnology Announces “Super 12” Featured Products for 2012

January 23, 2012

Vishay Intertechnology Introduces Linear Position Hall Effect Sensor With Short Electrical Strokes From 0 mm to 10 mm

December 05, 2011

Vishay Intertechnology’s SiR870DP Power MOSFET and 34 THE Hall Effect Sensor Win EDN China 2011 Innovation Awards

December 09, 2010

Vishay Intertechnology Introduces Industry’s First Ten Turns Hall Effect Sensor, Available With Servo or Bushing Mounts

October 07, 2009

Upgraded Vishay Sfernice P30L Panel Potentiometer Features Long Life of 2 Million Cycles and Low Temperature Coefficient Down to ± 150 ppm/°C in Compact, Fully Sealed IP67 Package

March 18, 2009

Vishay’s New Throttle Position Sensor in Hollow- and D-Shaft Versions Features Hall Effect Technology for Applications in Harsh Environments

July 11, 2008

New Vishay Sfernice P10L Miniature Panel Potentiometer Features Long Life of 500,000 Cycles and Ultra-Small 9.6-mm Size

February 01, 2008

New Vishay Sfernice PE60 is Industry’s First Power Panel Potentiometer With a Cermet Element to Offer a Power Rating of 6 W at 50 °C

January 18, 2008

New Vishay Sfernice P30L Panel Potentiometer Features Long Life of 1 Million Cycles and Low Temperature Coefficient Down to ±150 ppm/°C in Compact, Fully Sealed IP67 Package

November 16, 2007

Vishay’s New Single-Turn, Bushing-Mount Position Sensor in Size 09 Features Hall Effect Technology for Applications in Harsh Environments

May 18, 2007

New Vishay Sfernice PRV4 Panel Potentiometer Features High 2-W Power Rating and Cermet Element in Compact, Fully Sealed Package

October 14, 2005

Vishay's New Chip Resistor Attenuators With 0.040 W and 0.075 W Power Ratings Replace Three or More Discrete Components

April 09, 2003

New Vishay Model 21P Molded Plastic Dial Features Excellent Readability and Precision Feel in Turn Counting for Rotary Potentiometers

April 15, 2002

New Vishay Spectrol Potentiometer Provides Metric Alternative for Industrial Control Applications

January 03, 2001

New Surface-Mount Chip Attenuators Deliver Superior Performance With Lower Manufacturing Costs

Contact UsSales, Technical Questions...Contact Us
Buy Now Check Distributor Stock Part Number/Keyword
Useful Links