MENU

VOM1271 product information

Photovoltaic MOSFET Driver with Integrated Fast Turn-Off, Solid-State Relay

 Datasheet

FEATURES

The VOM1271 is a stand-alone optically isolated MOSFET driver. Unlike conventional MOSFET drivers, which require an external power supply to provide VCC and or VDD rails to the driver itself, the VOM1271 obtains all the required current   to drive...
Open circuit voltage at IF = 10 mA, 8.4 V typical
Short circuit current at IF = 10 mA, 15 A typical

APPLICATIONS



Vishay engineers can answer questions about product quality, performance, and specifications.
If you haven't already registered, you must register to submit a request.
* = required
* Subject
* Message

Javascript must be enabled


RECOMMENDED FOR YOU

Recommended Downloads





Latest Videos