Part or keyword
Inventory & quote
Products A-Z
Strain Gages
Strain Gages & Sensors - Stress Analysis
Gage Length: .032in to .061in
(9 datasheets)
Other Linear Gage Lengths:
.000" to .030"
.031"
.032" to .061"
.062"
.125"
.126" to .249"
.250"
.251" to 2.000"
Contact information for:
Sales Offices
Distributors
Agents
Sales Representatives
Knowledge Bases
Strain Gage Technology
PhotoStress Technology
Training Programs
Quality Assurance
Customer Satisfaction Survey
MSDS (Material Safety Data Sheets)
Strain Gages & Sensors
General Use Gages
Special Use Gages
Transducer-Class
Gages
Sensors
Installation Accessories
Instruments
PhotoStress®
Strain Gages: Strain Gages & Sensors - Stress Analysis - Gage Length: .032in to .061in
Gage Geometry
LP
Gage Length
0.06
Brand
Vishay Micro-Measurements
All 9 datasheets shown.
Note:
sorting and filtering requires JavaScript, which is currently disabled in your browser.
Pattern
Strain Gage Pattern Image
Gage Series
Gage Resistance
Overall Pattern Length
Grid Width
Overall Pattern Width
Matrix Length
Matrix Width
060PB
EA
120
0.12
0.065
0.15
0.18
0.2
350
SA
120
350
SK
WA
120
350
WK
500
062AK
EA
120
0.16
0.062
0.062
0.27
0.14
ED
350
EP
120
062AP
EA
120
0.114
0.062
0.062
0.26
0.16
ED
350
EK
EP
120
SA
SD
350
SK
WA
120
WD
350
WK
062AQ
EA
350
0.114
0.062
0.062
0.26
0.15
ED
500
EP
350
SA
SD
500
SK
WA
350
WD
500
WK
062DN
EA
350
0.19
0.062
0.062
0.34
0.18
ED
500
EP
350
SA
SD
500
SK
WA
350
WD
500
WK
062ED
EA
120
0.076
0.062
0.19
0.21
0.29
ED
350
EP
120
SA
SD
350
SK
WA
120
WD
350
WK
062EN
EA
350
0.076
0.062
0.19
0.23
0.31
ED
500
EP
350
SA
SD
500
SK
WA
350
WD
500
WK
062LW
C2A
120
0.175
0.05
0.08
0.252
0.17
350
L2A
120
350
062UW
CEA
120
0.22
0.12
0.12
0.31
0.19
350
Pattern
Strain Gage Pattern Image
Gage Series
Gage Resistance
Overall Pattern Length
Grid Width
Overall Pattern Width
Matrix Length
Matrix Width
Other Linear Gage Lengths:
.000" to .030"
.031"
.032" to .061"
.062"
.063" to .124"
.125"
.126" to .249"
.250"
.251" to 2.000"
Products A-Z
Company Info:
Press
·
Investors
·
Contacts
·
More...
Privacy & Legal
·
Your Account