VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-Z:Strain Gages> Strain Gages & Sensors - Stress Analysis>Gage Length: .126in to .249in (10 datasheets)
Product Support
Contact information for:
Sales Offices
Distributors
Agents
Sales Representatives
Related Info and Documentation

Knowledge Bases

Training Programs
Quality Assurance MSDS (Material Safety Data Sheets)
Related Products
Installation Accessories
Instruments

PhotoStress®
Strain Gages: Strain Gages & Sensors - Stress Analysis - Gage Length: .126in to .249in
Gage GeometryLP
BrandVishay Micro-Measurements

All 10 datasheets shown.
PatternStrain Gage Pattern ImageGage SeriesGage ResistanceGage LengthOverall Pattern LengthGrid WidthOverall Pattern WidthMatrix LengthMatrix Width
125ACinfoEA3500.130.250.1250.1250.40.22
ED1000
EK
EP350
S2K1000
SA350
SD1000
SK
WA350
WD1000
WK
125ADinfoEA1200.130.250.1250.1250.40.22
ED350
EK
EP120
SA
SD350
SK
WA120
WD350
WK
125BBinfoEA1200.130.2450.0880.0880.430.22
ED350
EP120
SA
SD350
SK
WA120
WD350
WK
125BTinfoEA1200.130.2150.0620.0620.370.16
ED350
EP120
SA
SD350
SK
WA120
WD350
WK
125BZinfoEA3500.130.220.0620.0620.290.13
ED1000
EK
SA350
SD1000
SK
WA350
WD1000
WK
125LWinfoC2A1200.130.2380.070.080.3150.17
350
L2A120
350
125PCinfoEA1200.130.2050.0650.150.290.23
350
ED
1000
EK
SA120
350
SK
1000
WA120
350
WK
1000
125UNinfoCEA1200.130.2750.10.120.380.19
350
125UWinfoCEA1200.130.3250.180.180.420.27
350
187UWinfoCEA1200.190.3870.180.180.490.27
350
PatternStrain Gage Pattern ImageGage SeriesGage ResistanceGage LengthOverall Pattern LengthGrid WidthOverall Pattern WidthMatrix LengthMatrix Width
Other Linear Gage Lengths:
.000" to .030" .031" .032" to .061" .062" .063" to .124" .125" .126" to .249" .250" .251" to 2.000"
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account