Part or keyword
Inventory & quote
Products A-Z
Strain Gages
Strain Gages & Sensors - Stress Analysis
Gage Length: .250in
(8 datasheets)
Other Linear Gage Lengths:
.000" to .030"
.031"
.032" to .061"
.062"
.063" to .124"
.125"
.126" to .249"
.250"
.251" to 2.000"
Contact information for:
Sales Offices
Distributors
Agents
Sales Representatives
Knowledge Bases
Strain Gage Technology
PhotoStress Technology
Training Programs
Quality Assurance
Customer Satisfaction Survey
MSDS (Material Safety Data Sheets)
Strain Gages & Sensors
General Use Gages
Special Use Gages
Transducer-Class
Gages
Sensors
Installation Accessories
Instruments
PhotoStress®
Strain Gages: Strain Gages & Sensors - Stress Analysis - Gage Length: .250in
Gage Geometry
LP
Gage Length
0.25
Brand
Vishay Micro-Measurements
All 8 datasheets shown.
Note:
sorting and filtering requires JavaScript, which is currently disabled in your browser.
Pattern
Strain Gage Pattern Image
Gage Series
Gage Resistance
Overall Pattern Length
Grid Width
Overall Pattern Width
Matrix Length
Matrix Width
250AE
EA
350
0.415
0.25
0.25
0.57
0.36
ED
1000
EP
350
SA
SD
1000
SK
WA
350
WD
1000
WK
250BF
EA
350
0.375
0.125
0.125
0.52
0.22
ED
1000
EK
EP
350
S2K
1000
SA
350
SD
1000
SK
WA
350
WD
1000
WK
250BG
EA
100
0.375
0.125
0.125
0.52
0.22
120
ED
350
EP
120
SA
SD
350
SK
WA
120
WD
350
WK
250BK
EA
1000
0.43
0.175
0.175
0.58
0.27
EP
SA
SK
3000
WA
1000
WK
3000
250LW
C2A
120
0.363
0.1
0.1
0.44
0.17
350
L2A
120
350
250PD
EA
120
0.358
0.11
0.24
0.44
0.32
350
ED
EK
1000
S2K
SA
120
350
SD
SK
1000
WA
120
350
WD
WK
1000
250UN
CEA
120
0.415
0.12
0.12
0.52
0.22
350
250UW
CEA
120
0.45
0.18
0.18
0.55
0.27
175
350
1000
Pattern
Strain Gage Pattern Image
Gage Series
Gage Resistance
Overall Pattern Length
Grid Width
Overall Pattern Width
Matrix Length
Matrix Width
Other Linear Gage Lengths:
.000" to .030"
.031"
.032" to .061"
.062"
.063" to .124"
.125"
.126" to .249"
.250"
.251" to 2.000"
Products A-Z
Company Info:
Press
·
Investors
·
Contacts
·
More...
Privacy & Legal
·
Your Account