VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-Z:Strain Gages> Strain Gages & Sensors - Stress Analysis>Gage Length: .251in to 2.000in (4 datasheets)
Product Support
Contact information for:
Sales Offices
Distributors
Agents
Sales Representatives
Related Info and Documentation

Knowledge Bases

Training Programs
Quality Assurance MSDS (Material Safety Data Sheets)
Related Products
Installation Accessories
Instruments

PhotoStress®
Strain Gages: Strain Gages & Sensors - Stress Analysis - Gage Length: .251in to 2.000in
Gage GeometryLP
BrandVishay Micro-Measurements

All 4 datasheets shown.
PatternStrain Gage Pattern ImageGage SeriesGage ResistanceGage LengthOverall Pattern LengthGrid WidthOverall Pattern WidthMatrix LengthMatrix Width
20CBWinfoEA12022.250.1880.1882.460.32
EP
N2A
350
SA120
SK350
375UWinfoCEA1200.380.5750.180.180.670.27
350
500BHinfoEA1200.50.720.1750.1750.920.3
ED350
EP120
SA
SD350
SK
WA120
WD350
WK
500UWinfoCEA1200.50.70.180.180.80.27
350
PatternStrain Gage Pattern ImageGage SeriesGage ResistanceGage LengthOverall Pattern LengthGrid WidthOverall Pattern WidthMatrix LengthMatrix Width
Other Linear Gage Lengths:
.000" to .030" .031" .032" to .061" .062" .063" to .124" .125" .126" to .249" .250" .251" to 2.000"
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account