VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-Z:Strain Gages> Strain Gages & Sensors - Stress Analysis>Gage Length: 0.000in to .030in (7 datasheets)
Product Support
Contact information for:
Sales Offices
Distributors
Agents
Sales Representatives
Related Info and Documentation

Knowledge Bases

Training Programs
Quality Assurance MSDS (Material Safety Data Sheets)
Related Products
Installation Accessories
Instruments

PhotoStress®
Strain Gages: Strain Gages & Sensors - Stress Analysis - Gage Length: 0.000in to .030in
Gage GeometryLP
BrandVishay Micro-Measurements

All 7 datasheets shown.
PatternStrain Gage Pattern ImageGage SeriesGage ResistanceGage LengthOverall Pattern LengthGrid WidthOverall Pattern WidthMatrix LengthMatrix Width
015DJinfoEA1200.020.10.020.020.230.12
EP
SA
SK
015UWinfoCEA1200.020.140.020.1050.240.18
031CEinfoEA3500.030.0760.0620.0620.230.16
EP
SA
WA
031CFinfoEA1200.030.0760.0620.0620.190.14
ED350
EP120
SA
SD350
SK120
350
WA120
WK350
031DEinfoEA1200.030.140.0320.0320.270.12
350
ED
EP120
SA
350
SD
SK120
350
WA120
350
WK
031ECinfoEA1200.030.0420.0320.140.170.23
350
ED
EP120
SA
350
SD
SK120
350
WA120
350
WK
032UWinfoCEA1200.030.180.060.120.270.19
PatternStrain Gage Pattern ImageGage SeriesGage ResistanceGage LengthOverall Pattern LengthGrid WidthOverall Pattern WidthMatrix LengthMatrix Width
Other Linear Gage Lengths:
.000" to .030" .031" .032" to .061" .062" .063" to .124" .125" .126" to .249" .250" .251" to 2.000"
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account