VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-ZStrain Gage Instruments2200 Signal Conditioning Amplifier System
Related Products
Installation Accessories
Instruments

PhotoStress®
Related Info and Documentation

Knowledge Bases

Training Programs
Quality Assurance MSDS (Material Safety Data Sheets)
Product Support
Contact information for:
Sales Offices
Distributors
Agents
Sales Representatives

Description
The 2200 System incorporates all the features necessary for precise conditioning of strain gage and transducer inputs in the most severe operating environments. Standard features include switch-selectable constant voltage/constant current excitation; + 350V common-mode capability; automatic electronic bridge balance; wide frequency response; switch selectable 4-pole Bessel low-pass filter.

    Features
  • Plug-in amplifier design
  • Constant-voltage or constant current bridge excitation
  • Calibrated gain of 1 to 3300
  • Automatic wide-range bridge balance
  • Selectable ac or dc input coupling
  • Fully guarded input amplifier
  • Full-power bandpass of 100 Khz at all gains
  • Built-in Bessel low-pass filter with selectable cut-off frequencies
  • Dual simultaneously buffered outputs
  • Bridge completion for 120- and 350-ohm quarter-, half- and full-bridge circuits
  • Built-in shunt cailbration

Datasheet
Document No. 11262

Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account