VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-ZStrain Gage Instruments2300 Signal Conditioning Amplifier System
Related Products
Installation Accessories
Instruments

PhotoStress®
Related Info and Documentation

Knowledge Bases

Training Programs
Quality Assurance MSDS (Material Safety Data Sheets)
Product Support
Contact information for:
Sales Offices
Distributors
Agents
Sales Representatives

Description
The 2300 is a sophisticated multi-channel signal-conditioning amplifier for exacting instrumentation tasks. Advanced features include an individual regulated power supply for each channel, active filtering selectable by push-button control, three simultaneous outputs per channel, playback operating mode, wide frequency response, and automatic electronic bridge balance.

    Features
  • Selectable bridge excitation, 0.5 to 15 Vdc
  • Fully adjustable calibrated gain from 1 to 11 000.
  • Dual-range ( + 5000 and + 25 000 microstrain) automatic bridge balance
  • "Keep-alive" power to preserve balance for months without external power
  • Built in, bridge completion including 120- or 1000- and 350-ohm dummies
  • Dual polarity two-step double shunt calibration
  • Bandpass of 50 kHz (-0.5 dB) to 125 kHz (-3.0 dB)
  • Switchable active filter - up to six poles
  • Three simultaneous buffered outputs
  • Input impedance above 10 megohms at all times

Datasheet
Document No. 11255

Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account