VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-ZStrain Gage InstrumentsA2 Signal Conditioning Amplifier System
Related Products
Installation Accessories
Instruments

PhotoStress®
Related Info and Documentation

Knowledge Bases

Training Programs
Quality Assurance MSDS (Material Safety Data Sheets)
Product Support
Contact information for:
Sales Offices
Distributors
Agents
Sales Representatives

Description
The A2 is an analog signal conditioner and amplifier system for strain gages, strain-gage-based transducers, thermocouples and various other sensors with high-level signals. Scalable in multiples of eight channels to a maximum of 128 for each system, the A2 features digital control of the system instrumentation and monitoring of the analog outputs, both locally on the control panel and remotely by Ethernet from a PC.

    Features
  • Strain gage, transducer, and thermocouple inputs.
  • Frequency response to 110 kHz.
  • Analog output of ±10 VDC.
  • Operation with 12 to 15 Vdc and 120/240 Vac power.
  • Scalable from 8 to 128 channels in high-density enclosures.
  • Digital control from both front panel and PC over Ethernet.
  • Remote channel-by-channel monitoring of signals by Ethernet.

Datasheet
Document No. 11005

Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account