English   日本語 (Japanese)   简体中文 (Chinese)   
VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoApplicationsCompany Info
Products A-ZStrain Gage InstrumentsP3 Strain Indicator and Recorder
Related Products
Installation Accessories
Instruments

PhotoStress®
Related Info and Documentation

Knowledge Bases

Training Programs
Quality Assurance MSDS (Material Safety Data Sheets)
Product Support
Contact information for:
Sales Offices
Distributors
Agents
Sales Representatives

Contact Us via Email

Description
The Model P3 Strain Indicator and Recorder is a portable, battery-operated instrument capable of simultaneously accepting four inputs from quarter-, half-, and full-bridge strain-gage circuits, including strain-gage-based transducers.

Designed for use in a wide variety of physical test and measurement applications, the P3 functions as bridge amplifier, static strain indicator, and digital data logger.

The P3 can be configured and operated directly from your PC with a separate software application included with each instrument.

    Features
  • Four input channels
  • Direct reading LCD display
  • On-board data storage
  • 0 to 2.5Vdc analog output
  • Quarter, half and full bridge circuits
  • Built-in bridge completion
  • 120-, 350- and 1000-ohm dummy gages
  • Automatic zero-balancing and calibration
  • Intuitive, menu-driven operations
  • USB data link
  • Operation from keypad or PC
  • Portable, lightweight and rugged
  • Battery, USB or line-voltage power
  • Optional 10-pin transducer connectors

Datasheet
Document No. 11102

Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account