VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-ZStrain Gage InstrumentsSystem 6000 Data Acquisition System
Related Products
Installation Accessories
Instruments

PhotoStress®
Related Info and Documentation

Knowledge Bases

Training Programs
Quality Assurance MSDS (Material Safety Data Sheets)
Product Support
Contact information for:
Sales Offices
Distributors
Agents
Sales Representatives

Description
Featuring StrainSmart software, System 6000 is a complete data system for stress analysis and structural materials testing at rates of up to 10,000 measurements per second per sensor. The most significant feature of System 6000 is its unique operating software which addresses virtually every variable that must be considered in stress analysis testing - from initial data entry, to data acquisition and conditioning, to on-line and off-line correction, reduction and presentation of results. System 6000 will accept inputs from strain gages, thermocouples, LVDT's, load cells, and other transducers.

    Features
  • From 1 to 1200 input channels
  • Individual input cards for:
    • strain gages
    • strain-gage-based transducers
    • thermocouples
    • sensors with high-level voltage outputs
    • LVDT's
    • piezoelectric sensors
  • Built-in bridge completion for 120-, 350-, and 1000-ohm strain gages
  • Scan rates to 10 000 measurements per second per channel
  • Throughput to 200 000 measurements per second
  • Simultaneous sampling with anti-aliasing filter
  • Analog-to-digital conversion for each channel
  • Stable, accurate, low-noise signal conditioning
  • Selectable digital filtering of measurement signals
  • High-speed PCI hardware and Ethernet network interfaces
  • Digital I/O for triggering external events

Datasheet
Document No. 11270

Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account